IESNA:LM-63-2002
[TEST]P1197146
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPS28S-BZ-LOW-4000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 4000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2998
TILT=NONE
1 2800 1 361 7 1 1 0.4 0.558333 0.691667
1 1 20.4
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
1126.1 1126.1 1127.8 1127.8 1130.1 1135.9 1135.9 1140.4 1140.5 1144.7
1144.8 1147.5 1147.5 1149.2 1149.2 1152.8 1156.3 1156.4 1159.5 1159.5
1162.5 1162.5 1164.5 1164.5 1166.4 1166.4 1167.9 1171.7 1171.7 1174.3
1174.3 1174.9 1174.9 1176.3 1176.3 1177.9 1179.3 1179.3 1178.7 1178.7
1181.2 1181.2 1179.3 1179.3 1181 1181 1183.7 1184.5 1184.5 1185.1
1185.1 1184.2 1184.2 1183 1183 1183.1 1183.1 1179 1179.2 1179.2
1179 1178.9 1176 1176 1175.5 1175.5 1174.3 1171.7 1171.7 1167.5
1167.5 1168.2 1168.1 1162.7 1162.7 1160.7 1160.7 1157.4 1154 1153.9
1148.2 1148.1 1144.1 1144.1 1144.2 1144.2 1143.7 1143.7 1145.9 1145.1
1145 1147.8 1147.8 1147.4 1147.4 1145 1145 1139.8 1136.4 1136.5
1134.2 1134.2 1132.3 1132.3 1131.5 1131.5 1130.6 1130.2 1130.4 1121.4
1121.9 1107 1107.1 1094.4 1094.4 1038.7 1038.7 904.8 904.8 753.7
651.7 649.8 577.8 577.1 566.5 566.5 605.8 605.8 481.2 274.8
271.8 101.1 98.9 48.2 47.3 42.2 42.2 45.4 45.4 48.1
43.8 43.8 43.5 43.4 41.2 41.2 39.5 39.5 41.8 41.8
42.6 41.3 41.3 36.9 36.9 32.7 32.7 30 30 29.2
30.2 30.1 29.9 29.8 29.3 29.2 28.4 28.4 25.8 25.8
21.6 17.8 17.8 14.9 14.9 12 12 8.9 8.9 5.5
2.1 2.1 1.5 1.5 1.4 1.4 1.4 1.4 1.3 1.3
1.3 1.2 1.2 1.2 1.2 1.1 1.1 1.1 1.1 1
1 1 1 1 1 1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.6 0.6 0.7 0.7 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.8 0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1 1 0.9 0.9 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
1126.1 1126.1 1133 1136.8 1136.8 1139.6 1139.6 1143 1146.5 1146.6
1148.3 1148.4 1151 1151 1153.3 1153.3 1155.3 1155.3 1157.6 1158.8
1158.9 1160.8 1160.9 1161.9 1161.9 1162.9 1162.9 1164.5 1164.5 1165.4
1165.9 1165.9 1166.1 1166.1 1166.9 1166.9 1167 1167 1166.7 1166.7
1166.1 1165.2 1165.2 1164.1 1164.1 1162.7 1162.7 1162 1162 1160.4
1159.6 1159.6 1157.7 1157.7 1155.6 1155.6 1153.7 1153.6 1151.6 1151.6
1149.5 1146.1 1146.1 1142.4 1142.4 1139 1139 1135.9 1135.9 1132.1
1127.4 1127.5 1123.4 1123.3 1119.2 1119.2 1115.1 1115 1111.3 1107.7
1107.6 1102.6 1102.5 1096.6 1096.6 1089.7 1089.7 1083.7 1083.7 1079
1079 1074.1 1071 1071 1069.5 1069.5 1068 1067.9 1067.8 1067.8
1067.6 1068.5 1068.5 1068.5 1068.4 1069.8 1069.8 1071.7 1071.7 1076.1
1076.1 1088.9 1113.8 1113.6 1138.4 1137.5 1161.6 1159.4 1126.1 1123.5
1012.2 1012.2 863 724 723.8 615.4 616.1 511.1 509.1 544.9
544.9 493.6 493.6 492.8 326.1 326.1 150.7 150.7 54 54
34.5 34.5 33.8 37.3 37.3 36.4 36.3 35.5 35.6 31.8
31.8 31.7 31.7 33.3 35.7 35.6 37.9 37.9 38.2 38.2
35.9 35.9 31.7 27.5 27.5 23.5 23.5 19.3 19.3 14.7
14.6 10.6 10.6 8.1 5.8 5.7 3.7 3.7 2.3 2.3
1.6 1.6 1.4 1.4 1.4 1.3 1.3 1.3 1.3 1.2
1.2 1.2 1.2 1.1 1.1 1.1 1 1 1 1
1 1 1 1 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.7 0.7
0.8 0.8 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.8 0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
1126.1 1126.1 1141.7 1141.8 1142.3 1142.4 1143.4 1143.4 1143.6 1143.6
1143.8 1143.7 1143.7 1143.5 1143.5 1143.1 1143.2 1141.3 1141.4 1140.3
1138.8 1138.8 1136.6 1136.6 1134.2 1134.2 1131.2 1131.2 1128.6 1128.7
1126.6 1123.1 1123.1 1119 1119 1116.2 1116.2 1111.7 1111.7 1107.2
1102.9 1102.8 1098.1 1098.1 1092 1091.9 1086.6 1086.6 1081.1 1081.1
1074.2 1067.7 1067.7 1061.1 1061 1054.3 1054.3 1046.8 1046.7 1040
1039.9 1032.4 1025.4 1025.3 1017.3 1017.2 1009.8 1009.7 1000.5 1000.4
993 983.4 983.3 974.7 974.7 964.9 964.8 955.1 955.1 945.7
945.7 935.8 925.1 925 915 914.9 904.4 904.3 893 892.9
882.1 882 869.8 857.6 857.6 844 844 828.2 828.2 813.5
813.5 797.8 781.7 781.7 766.1 766.1 751.4 751.5 734.1 734.2
719.1 719.4 704.2 690.1 690.5 678 678.4 665.4 664.8 652.8
650.9 639.6 637.1 622.1 612.6 610.8 604.9 603.1 604.2 604.9
618.6 617.7 634.7 651.2 648.3 645.4 642.5 620 618.4 575.4
575 514.7 514.7 431.6 345.3 345.3 270.5 270.5 207.8 207.7
155.5 155.5 110.8 110.8 79 62.2 62.2 57 57.1 54.8
54.7 52.6 52.5 49.8 44.9 44.8 37.1 37 27.8 27.8
14.1 14 14 14 0.4 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.9 0.9 0.8 0.8 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1
1126.1 1126.1 1139 1139 1138.4 1137.1 1137.1 1135.5 1135.5 1135.3
1135.3 1133.8 1133.8 1132.5 1132.5 1130.5 1128 1128 1123.9 1123.9
1121.6 1121.6 1119.1 1119.1 1114.9 1111.2 1111.1 1106.4 1106.4 1102.1
1102.1 1097 1097 1091.1 1091.1 1084.7 1079.7 1079.6 1074.1 1074.1
1068.4 1068.4 1059.5 1059.5 1052.7 1052.7 1046.2 1038.3 1038.2 1029.4
1029.3 1020.9 1020.9 1011.4 1011.4 1002 991.4 991.3 991.3 977.9
977.9 967.5 967.4 957.1 956.9 945.1 945 933.9 922.1 922.1
909 908.8 897.9 897.7 885.7 885.5 873.7 860.1 860.1 847.1
847.1 832.9 832.7 818 817.8 800.6 800.4 786.5 769.7 769.7
752.4 752.4 734 733.8 715.9 715.7 698.1 697.8 678.6 659.4
659.4 640.5 640.3 621.4 621.1 602.1 601.8 583.1 563.8 563.8
545 545 525.4 525.2 505.8 505.6 486 485.8 465.9 447.7
447.7 428.3 428.3 406.8 406.6 384.9 384.8 358.4 329 329
295.3 295.3 257.2 257.5 221.2 221.1 190 189.7 162 133.4
133.4 108.5 108.5 92 90.5 80.6 61.2 61.2 60.1 53.1
46.9 46.9 41.4 41.4 36.4 36.1 30.7 30.7 25 19.1
19.1 15.9 15.9 13 12.9 10.9 10.8 9.3 9.2 8
6.6 6.6 5.4 5.4 4.3 4.3 3.4 3.4 2.7 2.7
2.2 1.8 1.8 1.3 1.3 1.2 1.2 1.2 1.2 1.2
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1 1
1 1 1 1 1 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.9 0.9 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
1126.1 1126.1 1131.6 1127.7 1127.7 1125.7 1125.7 1121.5 1121.5 1116.3
1116.3 1110.7 1110.7 1109.6 1104.7 1104.6 1102.4 1102.4 1096 1096
1090.4 1090.4 1085.1 1077.8 1077.7 1074.5 1074.5 1064.6 1064.6 1059.2
1059.2 1052.9 1052.9 1044.7 1038.7 1038.6 1031.5 1031.5 1021.5 1021.5
1015.6 1015.6 1007.3 1007.3 998.4 990.7 990.6 981.2 981.2 974.3
974.3 962.4 962.4 952.6 942.2 942 932.3 932.3 922.5 922.2
911.5 911.3 899.1 899 887.3 874.8 874.8 857.8 857.6 843.6
843.4 826.7 826.5 811.8 811.6 791.6 770.5 770.3 770.3 749.2
730.4 730.2 705.7 705.5 680.3 654.4 654.4 630.6 630.3 603.8
603.5 577.8 577.5 552.3 552 530.1 504.6 504.6 480.7 480.4
456.7 456.4 431.9 431.5 404.7 404.3 375.2 345.2 344.8 312.7
312.4 280.1 279.7 246.7 246.3 217.5 193 193 174.1 173.7
155.8 155.5 128.4 128.1 88.1 87.8 61.5 51 50.5 46.2
45.6 42.5 41.8 39.1 38.5 36.7 36.2 34.4 32.1 31.6
29.3 28.9 26.4 26.2 23.8 23.6 21.2 19.1 19.1 17.4
17.3 16.1 16.1 14.8 14.7 13.1 13 11.3 9.9 9.8
8.9 8.9 7.8 7.7 7.2 7.1 6.5 6.5 5.5 4.1
4.1 2.8 2.8 2.3 2.2 1.5 1.5 0.8 0.4 0.4
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.7
0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.8 0.8 0.8
0.8 0.9 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1
1126.1 1126.1 1132.9 1132.8 1132.5 1132.4 1126.3 1126.2 1123.6 1123.5
1120.1 1120 1116.1 1112.9 1112.8 1107.2 1107.1 1103.6 1103.5 1098.9
1098.8 1093.3 1092.3 1092.1 1085.4 1085.3 1080.7 1080.5 1077.3 1077.3
1070.8 1070.7 1066.2 1059.3 1059.2 1054.6 1054.5 1048 1047.8 1043.5
1043.4 1034.9 1028.3 1028.3 1021.7 1021.6 1014.4 1014.3 1004.6 1004.5
995.4 995.2 984.5 970.3 970.1 956.1 956 943.9 943.8 925.3
925.1 910.8 910.6 896.2 877.7 877.5 858.8 858.5 843.6 843.4
825.4 825.1 807.7 788.7 788.7 771.2 770.8 751.4 751.4 735.4
735.1 716.7 716.3 695.1 672.4 672 648.1 647.7 623 622.6
598.3 597.9 573.1 572.6 547 520.2 519.8 491.2 490.8 461.7
461.3 430.8 430.4 399.7 369.9 369.9 343.5 343 317 316.5
291.6 291 259.6 259 231.9 208.6 208.2 186.5 186.2 154.9
154.5 115.1 114.6 82.4 81.7 61.1 43.5 43.3 32.8 32.7
28.7 28.6 26.6 26.6 25.4 24.4 24.4 23.5 23.5 22.4
22.4 21.3 21.2 20.3 20.3 19.5 18.8 18.8 17.9 17.8
16 16 13.9 13.9 12.6 12.6 11.9 11.8 11.8 11.3
11.3 11.1 11.1 17.3 17.3 35.7 44.9 44.9 40.1 40.1
37.7 37.7 34.6 34.6 32.2 32.2 29.6 26.4 26.4 21.7
21.7 15.7 15.7 7.1 7.1 2.2 2.2 1.5 1.5 1.5
1.4 1.4 1.3 1.3 1.2 1.2 1.2 1.2 1.2 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1 1 1.1 1.1 1.1 1.1
1.1 1 1 1.1 1.1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
1126.1 1126.1 1121.4 1117.9 1117.9 1114.2 1109.3 1109.3 1104.4 1104.4
1102.1 1102.1 1096.4 1096.4 1093.6 1093.5 1089.5 1085.3 1085.3 1081.2
1081.2 1075.9 1075.9 1071.1 1071 1066.5 1066.4 1060.1 1054.8 1054.8
1049.9 1049.9 1042.3 1042.2 1036.3 1036.3 1028.3 1017.5 1017.5 1008
1008 997.5 997.3 984.8 984.7 971.4 971.3 958 943.1 943.1
927.8 927.8 912 911.8 895.1 894.9 879.3 861.4 861.4 845.5
845.5 830.6 830.6 812.5 812.2 797.2 796.9 781 761.4 761.4
739.1 739.1 715.6 715.3 691.8 691.5 667 666.7 641.5 617.3
617.3 591.7 591.7 563.9 563.6 533.8 533.4 503.8 473.7 473.7
443.4 443.4 413.8 413.8 384.3 383.8 353.8 353.4 318.3 287.5
287.5 259.3 259.3 236.5 236 215.2 214.8 187.1 186.6 149.1
113.7 113.7 86.9 86.9 57.2 56.8 31.5 31.1 24.7 24.2
23 21.7 21.7 20.4 20.4 18.9 18.6 17.2 17 16.5
16.5 16.5 16.6 16.6 16.3 16.2 16 16 15.4 15.4
15.1 15.9 15.9 28.4 28.4 66.1 66.1 103.2 103.2 120.6
107.7 107.7 99.7 99.7 83.2 83.2 64.9 64.9 42.9 42.9
28.1 20.1 20.1 14.2 14.2 10.1 10.3 7.7 7.7 6.1
6.1 4.9 3.8 3.8 3 3 2.1 2.1 1.3 1.2
0.7 0.5 0.5 0.5 0.5 0.4 0.4 0.5 0.5 0.7
0.7 0.6 0.4 0.4 0.4 0.4 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 1 1 0.9 0.9 1 1 1 1 1
0.9 0.9 0.9 0.9 1 0.9 0.9 1 1 0.9
0.9 1 1 0.9 0.9 1 0.9 0.9 1 1
0.9 0.9 0.9 0.9 0.9 0.9 1 0.9 0.9 0.9
0.9 0.9 0.9 1 1 1 1 1 1 1
1
